BEARING, BALL, ANNULAR-R
148423
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.574 |
| Product height mm | 39.980 |
| Product length in | 0.472 |
| Product length mm | 11.989 |
| Product material | Stainless steel |
| Product width in | 1.574 |
| Product width mm | 39.980 |