SHAFT STD
163044
Tools163044 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Shaft |
| Product height in | 1.280 |
| Product height mm | 32.512 |
| Product length in | 8.920 |
| Product length mm | 226.568 |
| Product width in | 1.280 |
| Product width mm | 32.512 |