ROTOR 8/9 GPM
172294
Tools172294 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Rotor |
| Product height in | 2.220 |
| Product height mm | 56.388 |
| Product length in | 0.884 |
| Product length mm | 22.451 |
| Product width in | 2.220 |
| Product width mm | 56.388 |