SNAP RING V/N SHI-62
193732
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Material | Carbon steel |
| Product height in | 0.635 |
| Product height mm | 16.129 |
| Product length in | 0.033 |
| Product length mm | 0.838 |
| Product width in | 0.635 |
| Product width mm | 16.129 |