Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Square vane pumps
Square vane pump parts and accessories
213982
RETAINER FILTER ELEMENT
213982
Where to buy
Export PDF
Tools
Add to comparison
213982
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.330
Product height mm
59.182
Product width in
2.330
Product width mm
59.182