Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Square vane pumps
Square vane pump parts and accessories
222440
BEARING
222440
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
222440
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.750
Product height mm
19.050
Product length in
0.630
Product length mm
16.002
Product width in
0.750
Product width mm
19.050