RELIEF VALVE 0500 PSI
233018
Tools233018 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.270 |
| Product length mm | 32.258 |
| Product width in | 0.630 |
| Product width mm | 16.002 |