Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Square vane pumps
Square vane pump parts and accessories
261132
SEAL V223
261132
Where to buy
Export PDF
Tools
Add to comparison
261132
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.020
Product height mm
51.308
Product length in
0.450
Product length mm
11.430
Product width in
2.020
Product width mm
51.308