Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Square vane pumps
Square vane pump parts and accessories
280267
BUSHING
280267
Where to buy
Export PDF
Tools
Add to comparison
280267
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.690
Product height mm
17.526
Product length in
0.430
Product length mm
10.922
Product width in
0.690
Product width mm
17.526