Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Square vane pumps
Square vane pump parts and accessories
280372
SHAFT, Nr1 V20 KEYED
280372
Where to buy
Export PDF
Tools
Add to comparison
280372
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.790
Product height mm
20.066
Product length in
6.765
Product length mm
171.831
Product width in
0.788
Product width mm
20.015