SHAFT NO. 11-VANE PUMP
280515
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Shaft |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 7.050 |
| Product length mm | 179.070 |
| Product material | Steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |