Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Square vane pumps
Square vane pump parts and accessories
280689
BODY-PUMP
280689
Where to buy
Export PDF
Tools
Add to comparison
280689
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
3.500
Product height mm
88.900
Product length in
4.188
Product length mm
106.375
Product width in
2.469
Product width mm
62.713