COVER VANE PUMP
293373
Tools293373 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.600 |
| Product height mm | 66.040 |
| Product length in | 5.100 |
| Product length mm | 129.540 |
| Product material | Cast iron |
| Product width in | 4.000 |
| Product width mm | 101.600 |