Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Square vane pumps
Square vane pump parts and accessories
294266
BODY-PUMP
294266
Tools
Add to comparison
Add to comparison
294266
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
3.500
Product height mm
88.900
Product length in
4.180
Product length mm
106.172
Product width in
2.460
Product width mm
62.484