SHAFT NO. 15-VANE PUMP
294922
Tools294922 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Shaft |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 5.780 |
| Product length mm | 146.812 |
| Product width in | 0.940 |
| Product width mm | 23.876 |