Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Square vane pumps
Square vane pump parts and accessories
308686
SHAFT, NBR 1 V2020
308686
Where to buy
Export PDF
Tools
Add to comparison
308686
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Shaft
Product height in
1.150
Product height mm
29.210
Product length in
9.070
Product length mm
230.378
Product width in
1.150
Product width mm
29.210