Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Square vane pumps
Square vane pump parts and accessories
313657
COVER-VANE PUMP
313657
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
313657
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.840
Product height mm
46.736
Product length in
3.510
Product length mm
89.154
Product width in
1.310
Product width mm
33.274