BODY-VANE PUMP (MACHININ
317668
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 2.110 |
| Product length mm | 53.594 |
| Product material | Cast iron |
| Product width in | 4.250 |
| Product width mm | 107.950 |