RING 5 GPM V10 016CC
317678
Tools317678 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cam Ring |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 0.565 |
| Product width mm | 14.361 |