SHAFT-NO.11 SPLINED
321215
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Shaft |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 8.210 |
| Product length mm | 208.534 |
| Product material | Steel |
| Product width in | 1.150 |
| Product width mm | 29.210 |