Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.787 |
| Product height mm | 19.990 |
| Product length in | 5.365 |
| Product length mm | 136.271 |
| Product width in | 0.787 |
| Product width mm | 19.990 |
| S90P AUXMTG FOR SERVICE | AB |
| S90P CHARGING FOR SERVICE | D |
| S90P CHRPRESS FOR SERVICE | 24 |
| S90P CNTRORF FOR SERVICE | 03 |
| S90P CONTROL FOR SERVICE | HC |
| S90P DISPLIM FOR SERVICE | 3 |
| S90P ENDCAP FOR SERVICE | 60 |
| S90P FILTRATION FOR SERVICE | S |
| S90P HPPORTA FOR SERVICE | 35 |
| S90P HPPORTB FOR SERVICE | 35 |
| S90P PRESSREG FOR SERVICE | 1 |
| S90P PRODUCT FOR SERVICE | 90L075 |
| S90P SHAFT FOR SERVICE | S1 |
| S90P SHF FOR SERVICE | GBA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
