ROTOR 4 5 GPM V10 QRO
351247
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product length in | 0.865 |
| Product length mm | 21.971 |
| Product material | Carbon Steel |
| Product width in | 1.620 |
| Product width mm | 41.148 |