SHAFT, Nr1 V2010
351249
Tools351249 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Shaft |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 8.900 |
| Product length mm | 226.060 |
| Product width in | 1.150 |
| Product width mm | 29.210 |