VANE-PUMP
357285
Tools357285 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Vane |
| Product height in | 0.342 |
| Product height mm | 8.687 |
| Product length in | 1.060 |
| Product length mm | 26.924 |
| Product width in | 0.056 |
| Product width mm | 1.422 |