Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Square vane pumps
Square vane pump parts and accessories
359287
PLATE P, V20
359287
Where to buy
Export PDF
Tools
Add to comparison
359287
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.130
Product height mm
28.702
Product length in
3.197
Product length mm
81.204
Product width in
1.125
Product width mm
28.575