COVER-VANE PUMP (MACH.)
372865
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cover |
| Product height in | 3.590 |
| Product height mm | 91.186 |
| Product length in | 2.650 |
| Product length mm | 67.310 |
| Product material | Cast iron |
| Product width in | 2.000 |
| Product width mm | 50.800 |