Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Square vane pumps
Square vane pump parts and accessories
373795
PRESS PLATE
373795
Tools
Add to comparison
Add to comparison
373795
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
2.459
Product height mm
62.459
Product length in
1.078
Product length mm
27.381
Product width in
2.459
Product width mm
62.459