SHAFT, Nr1 V10 KEYED
374338
Tools374338 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 5.150 |
| Product length mm | 130.810 |
| Product width in | 0.750 |
| Product width mm | 19.050 |