Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Square vane pumps
Square vane pump parts and accessories
375480
SHAFT, Nr12 V10 13T 16/32 SPLINE
375480
Where to buy
Export PDF
Tools
Add to comparison
375480
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Shaft
Product height in
0.860
Product height mm
21.844
Product length in
5.080
Product length mm
129.032
Product width in
0.860
Product width mm
21.844