BODY, TDV10
417657
Tools417657 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.450 |
| Product height mm | 113.030 |
| Product length in | 2.610 |
| Product length mm | 66.294 |
| Product material | Cast iron |
| Product width in | 5.950 |
| Product width mm | 151.130 |