PISTON
433024
Tools433024 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Piston flow divider |
| Product height in | 0.667 |
| Product height mm | 16.944 |
| Product length in | 2.180 |
| Product length mm | 55.372 |
| Product width in | 0.667 |
| Product width mm | 16.944 |