ROTOR 5,6 GPM V20
502255
Tools502255 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Rotor |
| Product height in | 2.235 |
| Product height mm | 56.769 |
| Product length in | 0.614 |
| Product length mm | 15.596 |
| Product width in | 2.235 |
| Product width mm | 56.769 |