ROTOR 12, 13 GPM V20
502258
Tools502258 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Rotor |
| Product height in | 2.230 |
| Product height mm | 56.642 |
| Product length in | 1.199 |
| Product length mm | 30.455 |
| Product width in | 2.230 |
| Product width mm | 56.642 |