RING 11T GPM V20 0 036CC
502538
Tools502538 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.380 |
| Product height mm | 111.252 |
| Product length in | 1.063 |
| Product length mm | 27.000 |
| Product width in | 4.380 |
| Product width mm | 111.252 |