SHAFT NO. 62 VANE PUMP
582610
Tools582610 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 5.355 |
| Product length mm | 136.017 |
| Product width in | 0.788 |
| Product width mm | 20.015 |