Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Square vane pumps
Square vane pump parts and accessories
5996868-001
SHAFT 1 42 VTM SAME AS 300
5996868-001
Tools
Add to comparison
Add to comparison
5996868-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
7.490
Product height mm
190.246
Product length in
4.920
Product length mm
124.968
Product width in
7.490
Product width mm
190.246