BODY, V2020 6F DUCTILE
6023202-001
Tools6023202-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.510 |
| Product height mm | 89.154 |
| Product length in | 4.158 |
| Product length mm | 105.613 |
| Product width in | 2.285 |
| Product width mm | 58.039 |