RING 13 GPM V20F 042CC
860407
Tools860407 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.380 |
| Product height mm | 111.252 |
| Product length in | 4.380 |
| Product length mm | 111.252 |
| Product width in | 1.390 |
| Product width mm | 35.306 |