Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| PUMP TYPE | V | VANE PUMP |
| Series | 20 | SERIES DESIGNATION |
| IPM FRAME SIZE | SQUARE V20 | V20 Single Pump |
| Shaft seal and bearing | - | SINGLE LIP SEAL&SEALED BEARING |
| Model Code 1 | S/D 12GPM COV FLOW CON |