Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Square vane pumps
Square vane pump parts and accessories
942472
FB B 10 FT BRACKET KIT 199491 12-PER KIT
942472
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
942472
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
5.350
Product height mm
135.890
Product length in
6.000
Product length mm
152.400
Product width in
3.780
Product width mm
96.012