Vickers by Danfoss V10 and V20 Series Vane Pumps V20201F7S6S1130 (RIGHT)

V20201F13B11B 100AA 30L, V20201F13B11B 100AA 30L

02-151512-AAL

Model code: V20201F13B11B 100AA 30L


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZESQUARE V2020V2020 Double Pump
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V20201F13B11B 100AA 30L
Product height in5.320
Product height mm135.128
Product length in10.790
Product length mm274.066
Product width in6.880
Product width mm174.752