Vickers by Danfoss V10 and V20 Series Vane Pumps V20F-1S12S-38C7O-22L (RIGHT)

V20 1B7B 62A 11 EN1000, V20 1B7B 62A 11 EN1000

02-152435-A

Model code: V20 1B7B 62A 11 EN1000


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPE-STANDARD SEAL
PUMP TYPEVVANE PUMP
Series20SERIES DESIGNATION
Cover type-STANDARD COVER
Mounting type12 BOLT FLANGE SAE-A SIZE
IPM FRAME SIZESQUARE V20V20 Single Pump
Inlet port typeBG1.250 BSPF THREAD
Ring capacity77 GPM
Outlet port typeBCOVER STANDARD : G .750 BSPF THREAD, F COVER : PRESSURE PORT : G .750 BSPF THREAD,TANK PORT : G .750 BSPF THREAD
Shaft seal and bearing-SINGLE LIP SEAL&SEALED BEARING
Shaft type629TEETH 16/32 MAJOR DIA 0.608 EXTENSION-1.245
OUTLETCOVER PORT ORIENTATIONAOPPOSITE TO INLET PORT
DESIGN CODE11DESIGN CODE FOR STANDARD
Shaft rotationRRH CW ROTATION VIEWED FROM SHAFT END
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V20 1B7B 62A 11 EN1000
Product height in4.790
Product height mm121.666
Product length in7.840
Product length mm199.136
Product width in5.120
Product width mm130.048