Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | V | VANE PUMP |
| Series | 10 | SERIES DESIGNATION |
| Mounting type | 1 | 2 BOLT FLANGE SAE-A SIZE |
| IPM FRAME SIZE | SQUARE V10 | V10 Single Pump |
| Inlet port type | B | BSP THREAD PER DS1106 |
| Ring capacity | 5 | 5 GPM |
| Outlet port type | B | BSP THREAD PER DS1104 |
| Shaft type | 41 | 9 TEETH 16/32, MAJOR DIA-0.608, EXTENSION-1.25 |
| OUTLET COVER PORT ORIENTATION | B | 90°CCW FROM INLET PORT |
| DESIGN CODE | 20 | DESIGN CODE FOR NF,S,F COVER |
| Shaft rotation | L | LH CCW ROTATION VIEWED FROM SHAFT END |
| Special feature suffix | 090 | STD V10 PUMP WITH EXTRA TEST POINT AT 600 RPM AND 2300 PSI ON TP 6519 |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V10 1B5B 41B20L 090 |