Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | V | VANE PUMP |
| Series | 10 | SERIES DESIGNATION |
| Mounting type | 1 | 2 BOLT FLANGE SAE-A SIZE |
| IPM FRAME SIZE | SQUARE V10 | V10 Single Pump |
| Inlet port type | B | BSP THREAD PER DS1106 |
| Ring capacity | 4 | 4 GPM |
| Outlet port type | B | BSP THREAD PER DS1104 |
| Shaft type | 38 | 11 TEETH 16/32 MAJOR DIA-0.749, EXTENSION-1.269 |
| OUTLET COVER PORT ORIENTATION | C | INLINE WITH INLET PORT |
| DESIGN CODE | 20 | DESIGN CODE FOR NF,S,F COVER |
| Shaft rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Model Code 1 | V10 1B4B 38C20 |