Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | F3 | ALL SEALS VITON |
| PUMP TYPE | V | VANE PUMP |
| Series | 2010 | DOUBLE SQUARE PUMP |
| Cover type | NF | FLOW CONTROL VALVE COVER INTERNAL DRAIN |
| Mounting type | 6 | 2 BOLT FLANGE SAE-A SIZE |
| IPM FRAME SIZE | SQUARE V2010 | V2010 Double Pump |
| Inlet port type | F | 4 BOLT FLANGE |
| RING CAPACITY COVER SIDE | 6 | 6 GPM |
| RING CAPACITY SHAFT END | 9 | 9 GPM |
| OUTLET PORT TYPE SHAFT END | S | 1.0625-12 UN-2B THREAD |
| Shaft type | 11 | 13TEETH 16/32 MDF,MAJOR DIA-.873, EXTENSION-1.62 |
| OUTLETCOVER PORT ORIENTATION | BA | OUTLET#2: 135 ° CCW FROM INLET PORT , OUTLET#1:90 °CCW FROM INLET PORT |
| OUTLET PORT TYPE COVER SIDE | T | P PORT-.750-16 UN-2B ,T PORT -.750-16 UN-2B |
| Flow rate thru orifice cover | 4 | 4 GPM |
| PRESSURE SETTING | H | 2000 PSI |
| DESIGN CODE | 12 | 12-DESIGN CODE |
| Shaft rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | F3 V2010NF 6F9S6T 11BA4H 12L | |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 10.460 | |
| Product length mm | 265.684 | |
| Product width in | 6.870 | |
| Product width mm | 174.498 |