V10F 1P6P 11A4D 20L, V10F 1P6P 11A4D 20L-product-details

V10F 1P6P 11A4D 20L, V10F 1P6P 11A4D 20L

02-346256-5

Model code: V10F 1P6P 11A4D 20L


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZESQUARE V10V10 Single Pump
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V10F 1P6P 11A4D 20L
Product height in4.350
Product height mm110.490
Product length in6.250
Product length mm158.750
Product width in5.120
Product width mm130.048