Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | V | VANE PUMP |
| Series | 10 | SERIES DESIGNATION |
| Mounting type | 6 | 2 BOLT FLANGE SAE-B SIZE |
| IPM FRAME SIZE | SQUARE V10 | V10 Single Pump |
| Inlet port type | S | 1 5/16-12 THREAD |
| Ring capacity | 5 | 5 GPM |
| Outlet port type | S | COVER STANDARD - 3/4-16 STRAIGHT THREAD |
| Shaft type | 12 | 13 TEETH 16/32 MAJOR DIA-0.873, EXTENSION-1.63 |
| OUTLET COVER PORT ORIENTATION | C | INLINE WITH INLET PORT |
| DESIGN CODE | 20 | DESIGN CODE FOR NF,S,F COVER |
| Shaft rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V10 6S5S 12C20 | |
| Product height in | 4.350 | |
| Product height mm | 110.490 | |
| Product length in | 5.700 | |
| Product length mm | 144.780 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 |