V10P 1S5K 1A1K 10L, V10P 1S5K 1A1K 10L-product-details

V10P 1S5K 1A1K 10L, V10P 1S5K 1A1K 10L

02-466234-5

Model code: V10P 1S5K 1A1K 10L


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZESQUARE V10V10 Single Pump
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V10P 1S5K 1A1K 10L
Product height in4.350
Product height mm110.490
Product length in6.550
Product length mm166.370
Product width in5.120
Product width mm130.048