V10NF 1S7T 38B 4J 20L, V10NF 1S7T 38B 4J 20L-product-details

V10NF 1S7T 38B 4J 20L, V10NF 1S7T 38B 4J 20L

02-466303-6

Model code: V10NF 1S7T 38B 4J 20L


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZESQUARE V10V10 Single Pump
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V10NF 1S7T 38B 4J 20L
Product height in4.350
Product height mm110.490
Product length in6.300
Product length mm160.020
Product width in5.120
Product width mm130.048