Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | F3 | ALL SEALS VITON |
| PUMP TYPE | V | VANE PUMP |
| Series | 20 | SERIES DESIGNATION |
| Cover type | F | FLOW CONTROL VALVE COVER |
| Mounting type | 1 | 2 BOLT FLANGE SAE-A SIZE |
| IPM FRAME SIZE | SQUARE V20 | V20 Single Pump |
| Inlet port type | S | 1.625-12UN-2B THREAD |
| Ring capacity | 13 | 13 GPM |
| Outlet port type | P | COVER STANDARD - .750 NPT THREAD, F COVER- PRESSURE PORT-.750-16 UN-2B ,TANK PORT -.500 NPT |
| Shaft seal and bearing | - | SINGLE LIP SEAL&SEALED BEARING |
| Shaft type | 38 | 11TEETH 16/32 FLAT ROOT SIDE FIT |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | F3 V20F 1S13P 38D8H 22R | |
| Product height in | 4.790 | |
| Product height mm | 121.666 | |
| Product length in | 8.460 | |
| Product length mm | 214.884 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 |